??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24600.0211 Disk-Type Handwheel
HELP_VARIABLE
Company
Halder
Description
EH 24600. - Disc-Type Handwheels, light-metal / without keyway, with cylindrical handle
Bill of material
24600.0211 Disk-Type Handwheel
BESTNR
Ref. No.
24600.0211
AUS
Version
without keyway, with cylindrical handle EH 24530., large
D1
125 mm
D2
H7 small-large
14 mm
D3
31 mm
B
15.0 mm
L1
18 mm
L2
33 mm
ZZ
corresponding Cylindrical Handle EH 24530.
23 x M 8
G
Weight
390 g
Embedded user actions